Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8326: Turbocharger Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-8326: Turbocharger Install Gasket Kit
5P-8326: Turbocharger Install Gasket Kit

Turbo Installation Kit

Brand: Cat

fallback-image
5P-8326: Turbocharger Install Gasket Kit

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
4N-3955: 3.18mm Thick Engine Spiral Wound Gasket
4N-3955: 3.18mm Thick Engine Spiral Wound GasketQuantity: 1
5S-1188: 88.26mm Inside Diameter Seal-O-Ring
5S-1188: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-8326
Kit Contains: Gaskets, seals, locknuts, studs
View More
Compatible Models for part number 5P-8326

GEN SET ENGINE

3406

MARINE ENGINE

3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert