Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-8522: 9.50mm Dual Flange Rubber Grommet
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps5P-8522: 9.50mm Dual Flange Rubber Grommet
5P-8522: 9.50mm Dual Flange Rubber Grommet

Grommet

Brand: Cat

Product Images
5P-8522: 9.50mm Dual Flange Rubber Grommet
5P-8522: 9.50mm Dual Flange Rubber Grommet
5P-8522: 9.50mm Dual Flange Rubber Grommet
5P-8522: 9.50mm Dual Flange Rubber Grommet
5P-8522: 9.50mm Dual Flange Rubber Grommet

Grommet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8522

Units of Measure

USMetric
Type: Split
Material: Rubber
Inside Diameter (mm): 9.5
Outside Diameter (mm): 25.0
Overall Length (mm): 12.5
Inside Diameter (in): 0.37
Outside Diameter (in): 0.98
Overall Length (in): 0.92
View More
Compatible Models for part number 5P-8522

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

OFF HIGHWAY TRUCK

793F 798 AC

WINCH

57H 56H 59N 59L 58L 57 56 55 54

MOTOR GRADER

120H 24 12M 3 AWD 120M 2 160 140H 150 160M 3 AWD 140 12H 24H 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 160M 2 160M 3

TRACK SKIDDER

D5HTSK II 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XR D6GC D6H II D10 D11 D7R LGP D8 GC D6R XL D6R II D5H XL D7R SERIES D4H D8GC D5R2 D5H D6R D6N D6H D7R D7H D8T D8R D10T2 D8N D6R STD D9R D8R II D9N D10N D10R D10T D11N D11R D11T D7R II D6R LGP D7R XR

MINI HYD EXCAVATOR

305.5 CR 305 CR

ASPHALT PAVER

AP555F AP500F

ROTARY DRILL

MD6310 MD6250 MD6380

TRACK FELLER BUNCHER

1190 1390 1190T 1290T

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

STABILIZER MIXER

SM-350

LOG LOADR FORST MACH

558

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 336E LH 349F LXE 349D L 320-A L 312E FM538 312F 336E 312D 336F 315D L FM548 323F 336F XE 374F L 390F 349E L 350-A 325C L 319D LN 325C FM 352F XE VG 345C 345D 320E L 548 349F L 316F 349D2 319D L 352F-VG 558 330C L 326F L 374D L 323F OEM 336F L XE 568 FM 323E LN 350-A L FM558 314E CR 330C FM 326F 538 349D 330F LN FM568 350 L 313F 336E L 320 GC 325C 336E H 349F 320E RR 325F 318E L 352F 312D L 330D MH 349D2 L 320E LRR 325F LCR 323F LN 320C FM 324E L 336F L 568 FM LL 318F L 374F 312E L 345C L 329E L 318F 345D L VG 320-A 313F L 330F L 314F CR 345D L 336F LNXE 320E 314E LCR 365C L 323E L 325D MH 336F LN 323E SA 320E LN 375-A 330F 316E L 315F LCR 322C FM 390F L 323F L 320 L 330C MH 345C MH 326F LN

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653 CB-614

MOBILE HYD POWER UNIT

365C L 323F OEM 345C 349D L 349D2 345C L

WHEEL TRACTOR

633E II 651E 621 631E 631G 623B 623G 623E 623F 621B 657E 621E 621F 657G 621G 627G 627E 627F 637G 637E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-300 RM-500

TRACK LOADER

963 973 943 953 963B 953B

COLD PLANER

PM820 PM825 PM822

WHEEL DOZER

844 854G

FOREST PRODUCTS

OTHER

WHEEL LOADER

950F 994 G926 916 G916 926 936 G936 990K 936E 936F 926E

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

COMPACT WHEEL LOADER

920K 914 910K 910M 920 914K 914M 918M

ROAD RECLAIMER

RM400 RM-350B

ROTARY/TRACK DRILLS

MD6640

RIPPER

963 953 11 10 943 7 6 4 9 8

WHEELED EXCAVATOR

W345C MH

WHEEL SCRAPER

621E 633E 621B 623E 637E 627E

TRUCK

797F 793F CMD 789D

LOGGER

322C

BULLDOZER

10SU 7SU 6SU 11SU 8U 9U 4S 4P 10C 6A 6S 11U 7A 10S 7S 7U 10U 8A 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced