Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-8865: 1''-14 x 6'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-8865: 1''-14 x 6'' 12-Point Head Bolt
5P-8865: 1''-14 x 6'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
5P-8865: 1''-14 x 6'' 12-Point Head Bolt
5P-8865: 1''-14 x 6'' 12-Point Head Bolt
5P-8865: 1''-14 x 6'' 12-Point Head Bolt
5P-8865: 1''-14 x 6'' 12-Point Head Bolt
5P-8865: 1''-14 x 6'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-8865

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 6
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 152.4
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 3.0
Grip Length (mm): 76.2
Flange Diameter (in): 1.5
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x14
View More
Compatible Models for part number 5P-8865

GENERATOR SET

3508 C175-16 3516C 3516 3516B 3508B 3512 3512C 3512B

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3508C 3516C 3516B 3508B 3512C 3512B PR20B

OFF HIGHWAY TRUCK

777G 777E 777 3508B

PETROLEUM GEN SET

3512C

GEN SET ENGINE

3608

MARINE AUXILIARY

3512C

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3508 3512

TRUCK

777 777C 777B 777D 777G 777F

QUARRY TRUCK

777E

TRACTOR

776D 776C 776B

GAS ENGINE

G3512 G3516

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced