Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-8970: Single Cylinder Liner Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-8970: Single Cylinder Liner Gasket Kit
5P-8970: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Product Images
5P-8970: Single Cylinder Liner Gasket Kit
5P-8970: Single Cylinder Liner Gasket Kit
5P-8970: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
383-1576
383-1576 : GASKET KIT-YM
Check Price
Parts included in this kit

No results available.

6L-7815: 4.88 x 165.1mm 70A EPDM O-Ring
6L-7815: 4.88 x 165.1mm 70A EPDM O-RingQuantity: 3
8N-4708: Filler Band
8N-4708: Filler BandQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-8970
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 5P-8970

TRACK-TYPE TRACTOR

D9H

GEN SET ENGINE

D379B D399 D398B

MARINE ENGINE

D353E D379A D353C D353D D399 D398A D398B

PIPELAYER

594H 594

INDUSTRIAL ENGINE

D398B D398 D399 D379 D353C D353E D353D D379B

GAS ENGINE

G353D G398 G399 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert