Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5P-9263: Studs - Standard
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5P-9263: Studs - Standard
5P-9263: Studs - Standard

Inch, Coarse Thread UNC

Brand: Cat

Product Images
5P-9263: Studs - Standard
5P-9263: Studs - Standard

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-9263
Screw Length - A (in): 1 3/4
Material: Low Alloy Steel
Stud Type: Standard
Thread Size (in - TPI) (in): 6/16 - 16
Thread: Coarse Thread UNC
View More
Compatible Models for part number 5P-9263

TRACK-TYPE TRACTOR

D10

WHEEL TRACTOR

650B 660B 657B 651B 641B 666B

MARINE ENGINE

D349 D346 D348

RIPPER

953 10 963 943

VEHICULAR ENGINE

D348 D349

INDUSTRIAL ENGINE

D348 D349 D346

TRUCK

773 777

TRACK LOADER

943 963 953 973

TRACTOR

772 776

BULLDOZER

10C 10S 10U

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced