Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-9416: Front Housing Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-9416: Front Housing Install Gasket Kit
5P-9416: Front Housing Install Gasket Kit

Cat® Front Housing Gasket Kit ensures a tight and reliable connection between the engine block and front housing

Brand: Cat

Product Images
5P-9416: Front Housing Install Gasket Kit
5P-9416: Front Housing Install Gasket Kit

Cat® Front Housing Gasket Kit ensures a tight and reliable connection between the engine block and front housing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9S-3187: Cylinder Block Front Housing Cover Lock
9S-3187: Cylinder Block Front Housing Cover LockQuantity: 1
5S-7611: Fuel Pump Idler Gear Shaft Lock
5S-7611: Fuel Pump Idler Gear Shaft LockQuantity: 1
8N-0110: 0.8mm Thick Front Housing Plate Gasket
8N-0110: 0.8mm Thick Front Housing Plate GasketQuantity: 1
2P-2720: 1.2mm Rubber Two Bolt Gasket
2P-2720: 1.2mm Rubber Two Bolt GasketQuantity: 1
4F-7952: 3.53 x 37.69mm 75A NBR O-Ring
4F-7952: 3.53 x 37.69mm 75A NBR O-RingQuantity: 1
362-8853: 63.37mm Internal Diameter Crankshaft
362-8853: 63.37mm Internal Diameter CrankshaftQuantity: 1
1W-3900: Engine Front Housing Gasket
1W-3900: Engine Front Housing GasketQuantity: 1
1N-8354: 0.350" Thick Balancer Shaft Lock
1N-8354: 0.350" Thick Balancer Shaft LockQuantity: 2
9S-3188: Lock
9S-3188: LockQuantity: 1
9F-4446: 78.74mm Inner Diameter Seal O Ring
9F-4446: 78.74mm Inner Diameter Seal O RingQuantity: 1
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
2F-6156: 0.035" Thick Fan Drive Bolt Nut Lock
2F-6156: 0.035" Thick Fan Drive Bolt Nut LockQuantity: 1
5S-2106: 50.80mm Shaft Diameter Lip Seal
5S-2106: 50.80mm Shaft Diameter Lip SealQuantity: 1
6N-7887: 0.76mm Thick Engine Front Cover Gasket
6N-7887: 0.76mm Thick Engine Front Cover GasketQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 1
2P-0220: 1.57mm Thick Water Pump Gasket
2P-0220: 1.57mm Thick Water Pump GasketQuantity: 1
8S-1491: 0.035mm Thick Camshaft Lock
8S-1491: 0.035mm Thick Camshaft LockQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 5P-9416
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 5P-9416

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D4E

GEN SET ENGINE

3306B

RIPPER

4

HYDRAULIC CONTROL

143 140

TRACK LOADER

951C 941B 951B 955L 941

BULLDOZER

4A

MOTOR GRADER

130G 120G

WHEEL LOADER

950 920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced