Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5Q-3764: BUSHING-TRAC
Home5Q-3764: BUSHING-TRAC
5Q-3764: BUSHING-TRAC

Cat® Track Bushing Fixed

Brand: Cat

Product Images
5Q-3764: BUSHING-TRAC
5Q-3764: BUSHING-TRAC
Contact your dealer for replacement options.

Cat® Track Bushing Fixed

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5Q-3764

Description:

  • Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.

Attributes:

  • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

View More
Specifications for part number 5Q-3764

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: No
Material: Alloy Steel
Overall Length (in): 5.621
Bushing Outside Diameter (in): 2.312
End Length (mm): 0
Bushing Outside Diameter (mm): 58.72
End Length (in): 0
End Outside Diameter (mm): 0
End Outside Diameter (in): 0
Counterbore Diameter (mm): 0
Counterbore Diameter (in): 0
Overall Length (mm): 142.77
Bushing Inside Diameter (in): 1.469
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 37.3
View More
Compatible Models for part number 5Q-3764

EXCAVATOR

320-A L 320B L 320 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced