Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals5R-4467: RECEPT A
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
5R-4467: RECEPT A
5R-4467: RECEPT A

Cat® Receptacle Assembly

Brand: Cat

Product Images
5R-4467: RECEPT A
5R-4467: RECEPT A
5R-4467: RECEPT A
5R-4467: RECEPT A
5R-4467: RECEPT A

Cat® Receptacle Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5R-4467
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5R-4467

Units of Measure

USMetric
Overall Width (in): 2.25
Overall Height (in): 2.33
Overall Width (mm): 57.2
Overall Length (in): 4.3
Overall Height (mm): 59.4
Overall Length (mm): 109
View More
Compatible Models for part number 5R-4467

WHEEL TRACTOR

613C II 621G

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

963D

SOIL COMPACTOR

815F II

BACKHOE LOADER

432 420F2 420D 420E 420

MOTOR GRADER

120M

WHEEL LOADER

938 980G II 928H 924H 938K 924G 966H 930K 980H 930

TRACK-TYPE TRACTOR

D7R D7F D7G DEUCE D7R II D7R SERIES D6T 30/30 D6K D6K XL

ARTICULATED TRUCK

730

ASPHALT PAVER

AP-655D

PNEUMATIC COMPACTOR

PS-150C

WHEEL SCRAPER

621G

TRUCK

770

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS-56 CS-433C CS-563D CS-563E CB-534B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert