Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5S-0581: 17mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5S-0581: 17mm Inner Diameter Washer
5S-0581: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
5S-0581: 17mm Inner Diameter Washer
5S-0581: 17mm Inner Diameter Washer
5S-0581: 17mm Inner Diameter Washer
5S-0581: 17mm Inner Diameter Washer
5S-0581: 17mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-0581

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 5/8
Fits Bolt Sizes (mm): M16
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 1.496
Outer Diameter (mm): 38.0
Thickness (in): 0.315
Thickness (mm): 8.0
Inside Diameter (mm): 17.0
Inside Diameter (in): 0.669
Outside Diameter (in): 1.496
Outside Diameter (mm): 38.0
View More
Compatible Models for part number 5S-0581

GENERATOR

WEG SR4B SR500 SR4 SR5 SR4BHV

TRUCK ENGINE

3408B 3406E 3406C 3406B C16 C15 C18 C-12 C-18 C-15 C-16 3408 3126

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 518 545 555D

ROTARY DRILL

MD6310 MD6250

TRACK FELLER BUNCHER

TK1051

EXCAVATOR

375-A L 225B 225D M325C 385B 245D 225 375-A

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 621 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627H 627E 627F 637G 637D 637E 637K

VEHICULAR ENGINE

3516 3512

TRACK LOADER

955L

PETROLEUM ENGINE

C-15 C15 C18 C32 3412E 3512B

SOIL COMPACTOR

815 825H 825G 825C 825G II

WHEEL DOZER

854G 854K 844H 844 834G 834H 834B 814B 824H 824G 824C 814 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 826C 826G 826H

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

972G 988GC 986H 986K 988B 988G 988H 988F 966G 924G 990 II 988F II 986 980 994 990 980G II 980F II 990K 990H 993K 992D 980C 992C 980F 980H 980G 992G 992K 994D

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D350E D350E II D400E II D400E D400D D400 D40D 740 735

ENGINE - INDUSTRIAL

3406B 3406C 3516B

INDUSTRIAL ENGINE

C32 C18 3456 3412 3406 3512 3516 3508B C-15 C-16 3508 3516B 3406E 3406B 3406C 3408E 3408B 3408C 3512B C32B 3412E 3412C CG137-08 C15

WHEEL SCRAPER

651E 631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406 G3520 G3512 G3516 G3508

TRACTOR

772B 784C 784B 776D 776C 768C

BULLDOZER

824S 834U 834S 825 9SU 8SU 10SU 11SU 8U 9U 11U 10U 8A

FELLER BUNCHER

FB518

PUMPER

HT400 SPF343 SCT673 SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD30 AD45 AD40

POWER MODULE

PP3516 C32 C18 PM3508 XQG400 PM3456 PM3516 PM3512 PM3412 PMG3516

LOAD HAUL DUMP

R3000H R2900G R2900 R1700 XE

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

MOTOR GRADER

16G 24H 24M 16H NA

WINCH

57H 59 58 59N 59L 58L

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T2 6015B 6020B 6015 FS 6040 FS

TRACK-TYPE TRACTOR

D10 D11 D8 GC D9 GC D6T D8 D10N D10R D10T D11N D11R D11T D8GC D8T D8R D8L D8N D9R D8R II D9L D9N

MARINE ENGINE

C30 C32 C32 MARINE 3412 3408 3516 3512 C18 MARINE 3508 C18 C15 3508B 3408B 3408C 3406B 3406C 3406E 3516B C32B 3512B 3412C 3412E 3412D

MARINE AUXILIARY

C32 3512 3508 C32B 3516B 3512B 3508B

PIPELAYER

587T 587R 578 PL83 PL87 583T 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080 5090B

VIBRATORY COMPACTOR

CB7 CB-44B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C15I C18

POWER PACKAGE

G3406

GENERATOR SET

DE1400 G3406 G3520 G3516 G3512 G3508 3508 3412C D1500 G3412 3412 C32 GEN SET CG137-12 3516 C18 3512 C32 GENSET C18 MARINE GS CG137-08 3456 DE1500 D1250 DE1000S G3516B D1000 3508C 3508B C27 C32 DE1250S D800 XQP1100 G3412C DE1250 3512B 3408C C32B 3406C 3406E 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-500 RM-250C

ENGINE

C32 MARINE G3412 C32B C32B INDUSTRIAL G3406 G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C18 3516B 3512B 3508 3508B

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RR-250 RM-350B

ENGINE - MACHINE

3408 C32 C27 3208

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3516B DE1100 3512B POWER SYS G3516B G3516 G3512 3508B 3456 3412 3412C 3508 DE800S 3408 3512 3516

RIPPER

9 8 11 10

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 775E 775D 789C 777C 777B 789B 777D 777F 769D 769C 785 797 793B 793C 69D 773E 773D 773F 785C 773B 785B 772 770 777

COMPACTOR

CB8 CB7 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced