Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps5S-5058: GEAR A
HomeEngineFuel SystemFuel Pumps5S-5058: GEAR A
5S-5058: GEAR A

Brand: Cat

fallback-image
5S-5058: GEAR A

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-5058

We are still working on adding a specification for this part.

Compatible Models for part number 5S-5058

WHEEL TRACTOR

627 627B 621R

TRUCK ENGINE

1673B 1673C 1673 3306

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

941B 977K 977L 931 931B 951C 943 951B 955K 955L 941 953

SOIL COMPACTOR

815

WHEEL DOZER

814

WINCH

53

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 120 140G 12F 130G 140 14G 14E

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 920 980B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D3B D7F D7G D3 D5 D4D D4E D5B D6C D6D D6G

RIPPER

3 953 951 6 4 943

MARINE ENGINE

D333A D333B D333C 3304 3306 D330A D330B D330C

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 627B 637 637B

EXCAVATOR

225 235 215

BULLDOZER

4S 6A 6S 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced