Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5S-6684: PUMP G
Home5S-6684: PUMP G
5S-6684: PUMP G

Brand: Cat

Product Images
5S-6684: PUMP G
5S-6684: PUMP G
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 5S-6684


A water pump protects an engine by circulating coolant to prevent overheating. Cat® Water Pumps are a smart choice when repairing or rebuilding your Cat engine. Our water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features improved oil and coolant seals to help provide longer life. Every Cat Water Pump is tested to precise Caterpillar standards to ensure reliability. They provide immediate, off-the-shelf availability and carry a full 12-month warranty. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure.

  • Durable impeller with excellent coolant flow, and improved oil and coolant seals.
  • Corrosion resistant stainless-steel shafts and hardened bearing retainers.
  • Our off-the-shelf availability minimizes downtime and gets you up and running fast.
  • No one knows Cat Power Systems better than Caterpillar.

View More
Specifications for part number 5S-6684

We are still working on adding a specification for this part.

Compatible Models for part number 5S-6684

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D7F D6C D5 D4D

WHEEL TRACTOR

627

PIPELAYER

561C

WHEEL SCRAPER

637 627

TRACK LOADER

951C 941B 951B 955K 977K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

MOTOR GRADER

140 120 12F 14E

LANDFILL COMPACTOR

816

WHEEL LOADER

920 966C 980B 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced