Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5V-6454: 52mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5V-6454: 52mm Inner Diameter Washer
5V-6454: 52mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
5V-6454: 52mm Inner Diameter Washer
5V-6454: 52mm Inner Diameter Washer
5V-6454: 52mm Inner Diameter Washer
5V-6454: 52mm Inner Diameter Washer
5V-6454: 52mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5V-6454

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Washer Type: Flat
Coating: Mechanical Zinc
Outer Diameter (in): 4.724
Outer Diameter (mm): 120.0
Thickness (in): 0.063
Thickness (mm): 1.6
Outside Diameter (mm): 120.0
Inside Diameter (mm): 52.0
Inside Diameter (in): 2.047
Outside Diameter (in): 4.724
View More
Compatible Models for part number 5V-6454

FORK

MISC

INTEGRATED TOOLCARRIER

IT38H IT38G IT18F IT38F IT38G II IT24F IT28F

MOTOR GRADER

12M 12K 160 12M 3 12M 2 120 14 140M 160K 120M 140K 120K 160M 2 160M 3 160M 140M 3 AWD 14L 150 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 120K 2 120M 2

COMPACT WHEEL LOADER

914 910 914K 914M 910K 920

WHEEL LOADER

G926 916 938G II 918F 936E 924F 936F 924H 924G G916 926 924K 924 930 936 938 924GZ 928F 938G 926E 938F 938H G936 926M 930K 924HZ 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced