Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5Y-2425: M6 ID Steel Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5Y-2425: M6 ID Steel Flat Washer
5Y-2425: M6 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
5Y-2425: M6 ID Steel Flat Washer
5Y-2425: M6 ID Steel Flat Washer
5Y-2425: M6 ID Steel Flat Washer
5Y-2425: M6 ID Steel Flat Washer
5Y-2425: M6 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5Y-2425

Units of Measure

USMetric
Outer Diameter (mm): 18.0
Outer Diameter (in): 0.709
Thickness (mm): 1.5
Thickness (in): 0.059
Fits Bolt Sizes (mm): M6
Coating: Mechanical Zinc
Material: Soft Steel,Carbon Steel,Alloy Zinc
Washer Type: Flat
Inside Diameter (mm): 6.5
Inside Diameter (in): 0.256
Outside Diameter (in): 0.689
Outside Diameter (mm): 17.5
View More
Compatible Models for part number 5Y-2425

GENERATOR

WEG

WORK TOOL

TRS26 TRS20 TRS17 TRS12 TRS8

QUICK COUPLER

FUSION

EJECTOR TRUCK

730C2 EJ 730C

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120B 140B

WHEEL LOADER

962 950GC 950 GC 966C 950 930R 930T

TELEHANDLER

TH3510D TH408D TH314D TL642 TL642D TH407C TH337C TL1255 TH408 TH62 TH3510 TL1055D TL943 TH306D TH357D TH414C TH357 TL1255D TH406C TH336C TH514D TL1055 TL943D TH514C TH417D TH417C

TRACK-TYPE TRACTOR

D6D SR D9 D10 D11 D9 GC D4E D4E SR D5B D5E D6E SR D6D D6E

GEN SET ENGINE

3304 3408B 3304B 3306B

ARTICULATED TRUCK

725C 730C2 740C 730C 745C 725C2 735C

MINI HYD EXCAVATOR

308 309 301.4C 302.2D 300.9D 302.4D 301.7D 302.7D

MARINE ENGINE

3408B

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M322D2 M314 MH3026 M315 MH3024 M322F M322D M322C M318D M318C M320 M318F M317 M318C MH M315C M315D M317D2 M320F M314-07 M316C M316F M316D M320D2 M324D2 MH M313C M313D M322D2 MH M318D MH M314F

INDUSTRIAL ENGINE

3408B C4.4

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

EXCAVATOR

M315F M317F M318F M312 M315 M318 M320

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced