Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsTelematics600-9404: PL641V2-4G-V3 SIM-BASE KIT
Home
Upgrade & Repair KitsUpgrade KitsTelematics
600-9404: PL641V2-4G-V3 SIM-BASE KIT
600-9404: PL641V2-4G-V3 SIM-BASE KIT

PL641V2-4G-V3 SIM-BASE KIT

Brand: Cat

Product Images
600-9404: PL641V2-4G-V3 SIM-BASE KIT
600-9404: PL641V2-4G-V3 SIM-BASE KIT

PL641V2-4G-V3 SIM-BASE KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-9865: 1/4''-20 Hex Lock Nut
3E-9865: 1/4''-20 Hex Lock NutQuantity: 8
433-9730: Wireless Com Device Warning Film
433-9730: Wireless Com Device Warning FilmQuantity: 1
385-8202: Receptacle Connector Cap
385-8202: Receptacle Connector CapQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 8
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 10
7C-6121: 1/4-20 Thread Isolation Sandwich Mount
7C-6121: 1/4-20 Thread Isolation Sandwich MountQuantity: 4
129-3178: M6 x 1mm Hex Lock Nut
129-3178: M6 x 1mm Hex Lock NutQuantity: 4
433-9722: Wireless Communication Device Film
433-9722: Wireless Communication Device FilmQuantity: 1
433-9728: Wireless Device Warning Decal Film
433-9728: Wireless Device Warning Decal FilmQuantity: 1
555-5510: Electronic Control
555-5510: Electronic ControlQuantity: 1
8T-4971: M6-1 x 30mm Hex Head Bolt
8T-4971: M6-1 x 30mm Hex Head BoltQuantity: 4
Showing 1 to 11 of 11
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert