Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity601-0271: Control Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
601-0271: Control Kit
601-0271: Control Kit

Control Kit - THREE-VALVE JOYSTICK IMPLEMENT CONTROLS FOR HMU STEERING

Brand: Cat

Product Images
601-0271: Control Kit
601-0271: Control Kit

Control Kit - THREE-VALVE JOYSTICK IMPLEMENT CONTROLS FOR HMU STEERING

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

577-9175: Bucket Control Film
577-9175: Bucket Control FilmQuantity: 1
566-5640: Joystick Sensor Wiring Harness
566-5640: Joystick Sensor Wiring HarnessQuantity: 1
520-7865: 3mm Thick Electrohydraulic Control Support Plate
520-7865: 3mm Thick Electrohydraulic Control Support PlateQuantity: 1
112-6646: M6 x 1mm Hex Lock Nut
112-6646: M6 x 1mm Hex Lock NutQuantity: 4
228-6089: Rocker Switch Plug
228-6089: Rocker Switch PlugQuantity: 1
638-7255: 3 Valve Joystick Controller
638-7255: 3 Valve Joystick ControllerQuantity: 1
155-2274: PLUG CONNECTOR
155-2274: PLUG CONNECTORQuantity: 1
121-9870: M6-1 x 40mm Rounded Truss Head Hexalobular Screw
121-9870: M6-1 x 40mm Rounded Truss Head Hexalobular ScrewQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
572-9642: 32 Voltage, 8 Button Keypad Module
572-9642: 32 Voltage, 8 Button Keypad ModuleQuantity: 1
577-9167: 3 Function Joystick Control Film
577-9167: 3 Function Joystick Control FilmQuantity: 1
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular ScrewQuantity: 4
607-5890: Lower Access Panel Cover
607-5890: Lower Access Panel CoverQuantity: 1
206-1667: 9.6mm Width Trim Clip
206-1667: 9.6mm Width Trim ClipQuantity: 4
374-7466: Wiring Harness Seal Cap
374-7466: Wiring Harness Seal CapQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 5
Showing 1 to 17 of 17
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert