Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular601-2876: Wiper Motor Cover
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular601-2876: Wiper Motor Cover
601-2876: Wiper Motor Cover

Cat® Wiper Motor Cover provides visibility and protection for operators while ensuring safety during operations

Brand: Cat

Product Images
601-2876: Wiper Motor Cover
601-2876: Wiper Motor Cover
601-2876: Wiper Motor Cover
601-2876: Wiper Motor Cover
601-2876: Wiper Motor Cover

Cat® Wiper Motor Cover provides visibility and protection for operators while ensuring safety during operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 601-2876

Units of Measure

USMetric
Length (mm): 255.3
Length (in): 10.05
Height (mm): 80.8
Height (in): 3.18
Width (mm): 138.3
Width (in): 5.44
Color: Low Gloss Black
Material: ABS Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Weight (kg): 0.13
Weight (lb): 0.29
View More
Compatible Models for part number 601-2876

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced