Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies601-4054: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
601-4054: Link Assembly
601-4054: Link Assembly

Cat® Link Assembly 5 Tooth Master, 38 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images
601-4054: Link Assembly
601-4054: Link Assembly
601-4054: Link Assembly
601-4054: Link Assembly
601-4054: Link Assembly

Cat® Link Assembly 5 Tooth Master, 38 Sections, PPR2, SALT, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Weight (lb)
Link Inside Spread Sprocket (in)
Link Inside Spread Roller (in)
Description
601-4054
This part:
601-4054: Link Assembly
Weight (lb)

1,487.02

Link Inside Spread Sprocket (in)

3.516

Link Inside Spread Roller (in)

4.035

Description

Cat® Link Assembly 5 Tooth Master, 38 Sections, PPR2, SALT, 202.81mm Track Pitch

619-9041
This part:
619-9041: Link Assembly
Weight (lb)

1,489.88

Link Inside Spread Sprocket (in)

3.516

Link Inside Spread Roller (in)

4.035

Description

Cat® Link Assembly 5 Tooth Master, 38 Sections, PPR2, SALT, 202.81mm Track Pitch, Wear Sensor

608-1694
This part:
608-1694: Link Assembly
Link Inside Spread Sprocket (in)

3.516

Link Inside Spread Roller (in)

4.035

Rail To Bushing OD (in)

1.638

Description

Cat® Link Assembly 5 Tooth Master, 38 Sections, Press Fit, Sealed, 202.81mm Track Pitch

659-4969
This part:
659-4969: Undercarriage Track Link
Weight (lb)

1,489

Link Inside Spread Sprocket (in)

3.516

Link Inside Spread Roller (in)

4.035

Description

Cat® Link Assembly 5 Tooth Master, 38 Sections, PPR2, SALT, 202.81mm Track Pitch

Related parts
660-1358: Undercarriage Track Link
660-1358: Undercarriage Track Link

Cat® Link Assembly 5 Tooth Master, 40 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
660-1360: Undercarriage Track Link
660-1360: Undercarriage Track Link

Cat® Link Assembly 5 Tooth Master, 40 Sections, PPR2, SALT, 202.81mm Track Pitch, Wear Sensor

Check Price
565-4420: Link Assembly
565-4420: Link Assembly

Cat® Link Assembly 5 Tooth Master, 40 Sections, PPR2, SALT, 202.81mm Track Pitch

Check Price
660-1358
660-1358: Undercarriage Track Link
Check Price
660-1360
660-1360: Undercarriage Track Link
Check Price
565-4420
565-4420: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert