Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups601-4084: Track Group
HomeUndercarriageTrack ComponentsTrack Groups601-4084: Track Group
601-4084: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 810mm Shoe Width, 317.5mm Track Pitch

Brand: Cat

Product Images
601-4084: Track Group
601-4084: Track Group
601-4084: Track Group
601-4084: Track Group
601-4084: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 41 Sections, PPR, SALT, SES, 810mm Shoe Width, 317.5mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 601-4084

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 5.748
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 810.0
Number of Track Sections: 41.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
UC System: HDXL
ARM: No
Number of Sections: 41
Shoe Width (in): 31.89
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 146
Bushing Inside Diameter (in): 4.488
Seal And Lube Type: SALT
Shoe Type: Ses
Bushing Inside Diameter (mm): 114
Master Link Type: 1 Tooth Master
Track Pitch (mm): 317.5
Track Pitch (in): 12.5
Offset: Not Applicable
Track Bolt Thread: 1.375
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
View More
Compatible Models for part number 601-4084

TRACK-TYPE TRACTOR

D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced