Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home601-4202: 0 AWG Engine Wiring Cable
Home601-4202: 0 AWG Engine Wiring Cable
601-4202: 0 AWG Engine Wiring Cable

Cat® Engine Wiring Cable transmits electrical signals, facilitates communication and control within the engine system

Brand: Cat

Product Images
601-4202: 0 AWG Engine Wiring Cable
601-4202: 0 AWG Engine Wiring Cable
601-4202: 0 AWG Engine Wiring Cable
601-4202: 0 AWG Engine Wiring Cable
601-4202: 0 AWG Engine Wiring Cable

Cat® Engine Wiring Cable transmits electrical signals, facilitates communication and control within the engine system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 601-4202

Units of Measure

USMetric
Color: Black
Gauge (AWG): 00
Length (in): 31.0
Length (mm): 786.0
Terminal: Ring, Ring
View More
Compatible Models for part number 601-4202

ENGINE

3516E

TRUCK

793D 797 797B

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced