Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components601-9236: Hose Coupling
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
601-9236: Hose Coupling
601-9236: Hose Coupling

Cat® Fluid Carrying Hose Coupling, Plated Steel, -12MN Permanent Hose Coupling, Connector Type: BSPP to Hose Coupling, Length: 74 mm (2.90 inch)

Brand: Cat

Product Images
601-9236: Hose Coupling
601-9236: Hose Coupling
601-9236: Hose Coupling
601-9236: Hose Coupling
601-9236: Hose Coupling

Cat® Fluid Carrying Hose Coupling, Plated Steel, -12MN Permanent Hose Coupling, Connector Type: BSPP to Hose Coupling, Length: 74 mm (2.90 inch)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 601-9236
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 601-9236

Units of Measure

USMetric
Type: -12MN Permanent Hose Coupling
Connector Type: BSPP to Hose Coupling
Material: Plated Steel,Alloy Zinc
Shape: Straight
Cut-Off Factor (mm): 30
Length (mm): 74
Thread: G 3/4-14
Hex Size (mm): 32
Recommended Hose Size (mm): 19 (Non-Skived)
Compatible With: SAE 100R1, SAE 100R2, SAE 100R4, SAE 100R16, SAE 100R17
Cut-Off Factor (in): 1.18
Length (in): 2.90
Hex Size (in): 1.26
Recommended Hose Size (in): 0.75 (Non-Skived)
View More
Compatible Models for part number 601-9236

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert