Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsCarrier Roller Groups603-8538: Carrier Roller Group
Home
UndercarriageRolling ComponentsCarrier Roller Groups
603-8538: Carrier Roller Group
603-8538: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

Brand: Cat

Product Images
603-8538: Carrier Roller Group
603-8538: Carrier Roller Group
603-8538: Carrier Roller Group
603-8538: Carrier Roller Group
603-8538: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
603-8538603-8538
603-8536603-8536
603-8539603-8539
View All Parts
Compare Alternate Parts
603-8538
This part:
603-8538: Carrier Roller Group
Flange Diameter (in)

5.51

Tread Diameter (in)

4.72

Width (in)

4.98

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

623-0191
This part:
623-0191: Carrier Roller Group
Flange Diameter (in)

5.53

Tread Diameter (in)

4.72

Shaft Mounting Length (in)

2.736

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

8E-5600
This part:
8E-5600: Carrier Roller Group
Diameter (in)

1.9

Outside Spread (in)

6.772

Height (in)

1.9

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 120mm Tread Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert