Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates604-2012: Right Hand Tilt Cylinder
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates604-2012: Right Hand Tilt Cylinder
604-2012: Right Hand Tilt Cylinder

Cat® Arm Lift Hydraulic Cylinder

Brand: Cat

Product Images
604-2012: Right Hand Tilt Cylinder
604-2012: Right Hand Tilt Cylinder
604-2012: Right Hand Tilt Cylinder
604-2012: Right Hand Tilt Cylinder
604-2012: Right Hand Tilt Cylinder

Cat® Arm Lift Hydraulic Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 604-2012

Units of Measure

USMetric
Bore Diameter (in): 2.95
Bore Diameter (mm): 75.0
Rod Diameter (in): 1.37
Rod Diameter (mm): 35.0
Strokes: 391.5
Weight (kg): 13.0
Weight (lb): 28.66
Material: Sealants / Adhesives Adhesive,Carbon Steel
View More
Compatible Models for part number 604-2012

MULTI TERRAIN LOADER

297D XHP 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

299D 289D 279D 289D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 289D3 246D 262D3 279D3 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced