Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links604-3440: Steering Guide Lever
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links604-3440: Steering Guide Lever
604-3440: Steering Guide Lever

Cat® Steering Guide Lever, Length: 65mm

Brand: Cat

Product Images
604-3440: Steering Guide Lever
604-3440: Steering Guide Lever
604-3440: Steering Guide Lever
604-3440: Steering Guide Lever
604-3440: Steering Guide Lever

Cat® Steering Guide Lever, Length: 65mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 604-3440

Units of Measure

USMetric
Coating: Zinc Plated
Length (in): 2.6
Length (mm): 65.0
Material: Steel,Alloy Zinc,Alloy Steel,Carbon Steel
Thread: M10
View More
Compatible Models for part number 604-3440

ASPHALT PAVER

AP455 AP555 AP-500E AP655 AP655F AP500F AP-655D BG600D BG-260D BG555E AP1055 BG1055E PE636 BG-2455D AP-1000E AP-1000D AP-1000F AP400 AP655F L AP500 AP-555E AP600 AP600F AP555F AP-600D BG655D BG500E AP1000 BG1000E AP-1055F AP-1055D AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced