Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance607-0593: Water Tank Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
607-0593: Water Tank Kit
607-0593: Water Tank Kit

Cat® Water Tank Kit

Brand: Cat

Product Images
607-0593: Water Tank Kit
607-0593: Water Tank Kit
607-0593: Water Tank Kit

Cat® Water Tank Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description: Cat® Water Tank Kit is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

Description: Cat® Water Tank Kit is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 12.19
Weight (lb): 26.87
Material: Acrylic Adhesive
Units of MeasureUSMetric
Weight (kg): 12.19
Weight (lb): 26.87
Material: Acrylic Adhesive
View More
Compatible Models
Compatible Models
Broom-Angle
BU115BU118
Broom-Utility
BU115BU118
View More
Broom-Angle
BU115BU118
Warranty Information
Return Policy
Parts included in this kit

No results available.

140-3599: INSERT NYLON
140-3599: INSERT NYLONQuantity: 3
346-1832: 12VDC Diaphragm Pump
346-1832: 12VDC Diaphragm PumpQuantity: 1
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
8T-4171: M6-1 x 12mm Hex Head Bolt
8T-4171: M6-1 x 12mm Hex Head BoltQuantity: 7
268-0952: PLATE
268-0952: PLATEQuantity: 4
257-3140: 5mm Thick Support Bracket
257-3140: 5mm Thick Support BracketQuantity: 4
081-2595: 1/2" Water Filter Elbow
081-2595: 1/2" Water Filter ElbowQuantity: 2
249-0549: TANK
249-0549: TANKQuantity: 1
268-6353: Water Spray Tank Cover
268-6353: Water Spray Tank CoverQuantity: 1
580-2447: Wiring Harness
580-2447: Wiring HarnessQuantity: 1
5P-1505: 743 Hose
5P-1505: 743 HoseQuantity: 42
156-0283: 5/16'' Steel Hard Washer
156-0283: 5/16'' Steel Hard WasherQuantity: 4
1S-9593: Cable Strap (Zip Tie)
1S-9593: Cable Strap (Zip Tie)Quantity: 2
8T-6912: M8-1.25 x 50mm Hex Head Bolt
8T-6912: M8-1.25 x 50mm Hex Head BoltQuantity: 4
116-2001: Water Spray Tank Strainer
116-2001: Water Spray Tank StrainerQuantity: 1
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 4
4P-7428: Ladder Steel Clip
4P-7428: Ladder Steel ClipQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 4
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 11
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Description for part number 607-0593

Description: Cat® Water Tank Kit is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling. Application: Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 607-0593

Units of Measure

USMetric
Weight (kg): 12.19
Weight (lb): 26.87
Material: Acrylic Adhesive
View More
Compatible Models for part number 607-0593

BROOM-ANGLE

BU115 BU118

BROOM-UTILITY

BU115 BU118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert