Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsSnow Wings608-7779: 2.4 m (8 ft), Skid Steer Coupler
HomeAttachmentsSnow Wings608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Brand: Cat

Product Images
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler
608-7779: 2.4 m (8 ft), Skid Steer Coupler

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 608-7779

Cat® Snow Wings are designed with versatility in mind. With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs by being able to hydraulically configure for plowing, pushing, and backdraging to enable cleaning and maintaining roadways, sidewalks and other passages for safe passage in winter conditions.

View More
Specifications for part number 608-7779

Units of Measure

USMetric
Working Width (Wings Closed): 96.5 in
Working Width (Wings Closed): 2451 mm
Overall Width (Wings Closed): 104.2 in
Overall Width (Wings Closed): 2647 mm
Overall Width (Wings Open): 4106 mm
Overall Width (Wings Open): 161.7 in
Working Width (Wings Open): 161.7 in
Working Width (Wings Open): 4106 mm
Weight: 1911.4 lb
Weight: 867 kg
Length: 1705 mm
Length: 67.1 in
Overall Height: 915 mm
Overall Height: 36 in
Hydraulic Angling - Left/Right of Center: ±35 Degrees
Float: ±5 Degrees
Wing Rotation: 180 Degrees
Optimal Hydraulic Flow: 76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure: 200-230 bar (2800-3300 psi)
Interface Type: Skid Steer Coupler
Trip Edge Type: Steel
Trip Edge Height: 5.1 in
Trip Edge Height: 130 mm
Trip Edge Quantity: 1
Required Hydraulics: Standard Flow w/14 pin Electrical
View More
Compatible Models for part number 608-7779

SNOW WING

BLADE

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced