Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components608-9091: Idler Recoil Spring Rod
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components608-9091: Idler Recoil Spring Rod
608-9091: Idler Recoil Spring Rod

Cat® Rod

Brand: Cat

Product Images
608-9091: Idler Recoil Spring Rod
608-9091: Idler Recoil Spring Rod
608-9091: Idler Recoil Spring Rod
608-9091: Idler Recoil Spring Rod
608-9091: Idler Recoil Spring Rod

Cat® Rod

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 608-9091

Description:
Hardened steel rod used to secure and locate the recoil spring to the track adjusting cylinder for the track idler (608-9091). Track adjust and mechanical recoil systems use a large recoil spring and greased filled adjustment cylinder which allows the idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads.

Attributes:
• Hardened steel rod
• Rod Diameter: 32 mm (1.3 in)
• Length: 426 mm (16.8 in)
• Thread Size: M30X3
• Head Diameter: 54 mm (2.1 in)
• Head Height: 15 mm (0.6 in)

Application:
Track adjuster and mechanical recoil system.
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 608-9091

Units of Measure

USMetric
Material: Steel,Carbon Steel,Low Alloy Steel
Rod Diameter (mm): 32.0
Head Diameter (in): 2.1
Length (in): 16.8
Rod Diameter (in): 1.3
Thread Size (mm): M30X3
Head Diameter (mm): 54.0
Length (mm): 426.0
View More
Compatible Models for part number 608-9091

MINI HYD EXCAVATOR

308.5 308 307.5 309 307 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced