Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsCollars609-3732: 39.83mm Inner Diameter Track Roller Collar
HomeUndercarriageRolling ComponentsCollars609-3732: 39.83mm Inner Diameter Track Roller Collar
609-3732: 39.83mm Inner Diameter Track Roller Collar

Cat® Slip Fit Collar 94.75mm Flange Diameter, 39.83mm Inside Diameter

Brand: Cat

Product Images
609-3732: 39.83mm Inner Diameter Track Roller Collar
609-3732: 39.83mm Inner Diameter Track Roller Collar
609-3732: 39.83mm Inner Diameter Track Roller Collar
609-3732: 39.83mm Inner Diameter Track Roller Collar
609-3732: 39.83mm Inner Diameter Track Roller Collar

Cat® Slip Fit Collar 94.75mm Flange Diameter, 39.83mm Inside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 609-3732

Description:
This collar (609-3732) is used with track rollers on certain Skid Steer Loader models.

Track roller end collars provide a lock for the idler shaft and sealing system.

Attributes:
• Steel press fit track roller collar
• Inside Diameter: 40mm (1.6 in)
• Outside Diameter: 95mm (3.7 in)
• Overall Length: 39mm (1.5 in)
• Thread Size: 1/8-27 NPTF

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 609-3732

Units of Measure

USMetric
Material: Steel,Carbon Steel
Thrust To Center Line (in): 3937.008
Thrust To Center Line (mm): 99999.99
Flange Diameter (mm): 94.75
Overall Length (in): 1.5
Weight (kg): 0.83
Inside Diameter (mm): 40.0
Inside Diameter (in): 1.6
Width (mm): 29.0
Gage Diameter (in): 3.326
Outer Diameter (mm): 94.75
Collar Inside Diameter (mm): 39.83
Bolt Hole Diameter (in): 0.339
Inner Diameter (in): 1.57
Bolt Hole Diameter (mm): 8.6
Collar Inside Diameter (in): 1.568
Gage Diameter (mm): 84.48
Flange Diameter (in): 3.73
Width (in): 1.14
Outer Diameter (in): 3.73
Hole Size (mm): 8.6
Inner Diameter (mm): 39.83
Hole Size (in): 0.34
Weight (lb): 1.82
Outside Diameter (in): 3.7
Outside Diameter (mm): 95.0
Overall Length (mm): 39.0
View More
Compatible Models for part number 609-3732

COMPACT TRACK LOADER

249D 239D 299D3 XE 299D 299D3 265 299D2 255 249D3 239D3 299D XHP 299D2 XHP

SKID STEER LOADER

249D3 265

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced