Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage KitsGuard Kits609-4801: Guard Kit
HomeUndercarriageUndercarriage KitsGuard Kits609-4801: Guard Kit
609-4801: Guard Kit

Cat® Guard Kit Left And Right Side of frame, Roller Guard Full Length

Brand: Cat

fallback-image
609-4801: Guard Kit

Cat® Guard Kit Left And Right Side of frame, Roller Guard Full Length

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

286-1858: Roller Guard Full Length
286-1858: Roller Guard Full LengthQuantity: 2
8T-4176: M12-1.75 x 90mm Hex Head Bolt
8T-4176: M12-1.75 x 90mm Hex Head BoltQuantity: 4
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 4
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 8
7X-0550: M12 ID Steel Flat Washer
7X-0550: M12 ID Steel Flat WasherQuantity: 4
286-1859: Roller Guard Full Length
286-1859: Roller Guard Full LengthQuantity: 2
450-0998: 12mm thick Engine Support Round Hard Spacer
450-0998: 12mm thick Engine Support Round Hard SpacerQuantity: 24
8T-4184: M12-1.75 x 45mm Hex Head Bolt
8T-4184: M12-1.75 x 45mm Hex Head BoltQuantity: 24
7X-2553: M16-2 x 40mm Hex Head Bolt
7X-2553: M16-2 x 40mm Hex Head BoltQuantity: 4
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 8
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 609-4801

We are still working on adding a description for this part.

Specifications for part number 609-4801
Guard Type: Roller_guard_full_length
Track Frame Side: Left And Right
UC System: ABRASION
Idler Guard Upper: No
View More
Compatible Models for part number 609-4801

TRACK-TYPE TRACTOR

D5K XL D5K LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced