Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity609-6155: Case Drain Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
609-6155: Case Drain Kit
609-6155: Case Drain Kit

Provides fittings and necessary hardware, along with instructions to prepare hose lengths to add a case drain to the machine.

Brand: Cat

Product Images
609-6155: Case Drain Kit
609-6155: Case Drain Kit
609-6155: Case Drain Kit
609-6155: Case Drain Kit
609-6155: Case Drain Kit

Provides fittings and necessary hardware, along with instructions to prepare hose lengths to add a case drain to the machine.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

504-6144: BRACKET
504-6144: BRACKETQuantity: 1
124-2114: Permanent Coupling
124-2114: Permanent CouplingQuantity: 1
124-2131: Permanent Coupling
124-2131: Permanent CouplingQuantity: 1
6V-9169: 13/16-16 Thread Hex Lock Nut
6V-9169: 13/16-16 Thread Hex Lock NutQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 25
124-2116: Permanent Coupling
124-2116: Permanent CouplingQuantity: 1
136-0207: 541mm Long Plastic Cable Strap
136-0207: 541mm Long Plastic Cable StrapQuantity: 3
148-8336: ADAPTER AS
148-8336: ADAPTER ASQuantity: 1
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 2
161-2560: Hydraulic Hoses Dust Cap
161-2560: Hydraulic Hoses Dust CapQuantity: 1
153-2996: 3/4-16 Thread Quick Disconnect Male Nipple
153-2996: 3/4-16 Thread Quick Disconnect Male NippleQuantity: 1
148-8340: ADAPTER AS
148-8340: ADAPTER ASQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 609-6155

We are still working on adding a specification for this part.

Compatible Models for part number 609-6155

MINI HYD EXCAVATOR

308 309 308E2 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert