Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components609-8562: Valve Assembly-Water
HomeCabsCab HVAC SystemsOther Cab HVAC Components609-8562: Valve Assembly-Water
609-8562: Valve Assembly-Water

Cat® Water Valve Assembly (Conditioner Group)

Brand: Cat

Product Images
609-8562: Valve Assembly-Water
609-8562: Valve Assembly-Water
609-8562: Valve Assembly-Water
609-8562: Valve Assembly-Water
609-8562: Valve Assembly-Water

Cat® Water Valve Assembly (Conditioner Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 609-8562

Description:
Cat® Water valve assemblies are designed to route liquids and gases through machine cooling systems. These valve assemblies maintain specific pressures of machine systems on your heavy-duty equipment.

Assembly consists of actuator, tube, valve assembly, bracket assembly, O-rings and hardware
Electronic actuator
Actuator supply voltage: 14 V
Quality you expect for your equipment

Applications:
Cat valves control the water flow for temperature control in the heating systems of heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Specifications for part number 609-8562

Units of Measure

USMetric
Overall Length (mm): 84.7
Overall Length (in): 3.33
Overall Height (mm): 94.9
Overall Height (in): 3.74
Overall Width (mm): 68.8
Overall Width (in): 2.71
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Approx. Weight (kg): 0.05
Approx. Weight (lb): 0.1
View More
Compatible Models for part number 609-8562

WHEEL LOADER

907K 908K 906K 908M 906M

COMPACT WHEEL LOADER

914K 914M 908M 906M 907M 918M 920K 910K 910M 914 910 920 907H 908H 906H 907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced