Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs610-0088: Intermittent Wiper Control Module
HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs610-0088: Intermittent Wiper Control Module
610-0088: Intermittent Wiper Control Module

Cat® 24V Intermittent Wiper Control Module, 3 position DT connector

Brand: Cat

Product Images
610-0088: Intermittent Wiper Control Module
610-0088: Intermittent Wiper Control Module
610-0088: Intermittent Wiper Control Module
610-0088: Intermittent Wiper Control Module
610-0088: Intermittent Wiper Control Module

Cat® 24V Intermittent Wiper Control Module, 3 position DT connector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 610-0088

Units of Measure

USMetric
Voltage (volts): 24 V
Dimensions (mm): 80 X 48 X 34
Wire Length (mm): 200.0
Dimensions (in): 3.2 X 1.9 X 1.3
Wire Length (in): 7.9
Material: Polycarbonate Plastic
View More
Compatible Models for part number 610-0088

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730C

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

QUARRY TRUCK

771D 775D 772G 770G

TRUCK

772G 785 793F CMD 775G 775F 773G LRC 775G OEM 770G 773E 785G 793D 773D 773G 773F 793C 795F AC 794 AC 775G LRC 773G OEM 769D 789C 789D 785C 785D 777G 797B 777F

TRACTOR

784C

EJECTOR TRUCK

730C

OFF HIGHWAY TRUCK

772 777G 785D 770 777E 793D 777 789D 794 AC 798 AC 789 785 793 798 796 AC

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced