Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups610-5057: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups610-5057: Track Roller Group
610-5057: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 152.4mm Tread Diameter, 166.43mm Mounting Width

Brand: Cat

Product Images
610-5057: Track Roller Group
610-5057: Track Roller Group
610-5057: Track Roller Group
610-5057: Track Roller Group
610-5057: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 152.4mm Tread Diameter, 166.43mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 610-5057

Units of Measure

USMetric
Tread Diameter (mm): 152.4
Tread Diameter (in): 6.0
Flange Type: DOUBLE FLANGE
Mounting Width (in): 6.552
Inner Flange Diameter (in): 6.74
Application: Standard Application
Inner Flange Diameter (mm): 171.2
Flange Diameter (mm): 175.0
UC System: GD
Shaft Length (in): 10.811
Carrier Roller Compatible: No
Shaft Length (mm): 274.6
Mounting Width (mm): 166.43
Outer Flange Diameter (mm): 174.63
Link Outside Spread (in): 4.941
Inside Spread (in): 2.283
Shaft OD (mm): 50.47
Shaft OD (in): 1.987
Link Outside Spread (mm): 125.5
Outer Flange Diameter (in): 6.875
Flange Diameter (in): 6.88
Inside Spread (mm): 58
View More
Compatible Models for part number 610-5057

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced