Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity610-5876: Water Tank Kit (47 US Gal / 179L)
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
610-5876: Water Tank Kit (47 US Gal / 179L)
610-5876: Water Tank Kit (47 US Gal / 179L)

Includes tank, pump, filter, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling. Hoses not included and will need to be built by the dealer. Requires FOPS2 for mounting.

Brand: Cat

Product Images
610-5876: Water Tank Kit (47 US Gal / 179L)
610-5876: Water Tank Kit (47 US Gal / 179L)
610-5876: Water Tank Kit (47 US Gal / 179L)
610-5876: Water Tank Kit (47 US Gal / 179L)

Includes tank, pump, filter, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling. Hoses not included and will need to be built by the dealer. Requires FOPS2 for mounting.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

169-7326: NPTF Flow Control Ball Valve
169-7326: NPTF Flow Control Ball ValveQuantity: 1
619-7214: Water Tank Mounting Bracket
619-7214: Water Tank Mounting BracketQuantity: 1
634-3151: Water Tank Mounting Plate
634-3151: Water Tank Mounting PlateQuantity: 1
629-6905: Water Tank Hydraulic Tube
629-6905: Water Tank Hydraulic TubeQuantity: 2
629-6858: Water Tank Filter
629-6858: Water Tank FilterQuantity: 1
610-5891: Water Spray Tank
610-5891: Water Spray TankQuantity: 1
003-2143: 3/8" NPTF Thread 90 Degrees Elbow Adapter
003-2143: 3/8" NPTF Thread 90 Degrees Elbow AdapterQuantity: 1
346-1832: 12VDC Diaphragm Pump
346-1832: 12VDC Diaphragm PumpQuantity: 1
5P-8248: 3/4" ID Steel Flat Washer
5P-8248: 3/4" ID Steel Flat WasherQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 8
6V-8523: 9.52mm Inner Diameter Bulk Hose
6V-8523: 9.52mm Inner Diameter Bulk HoseQuantity: 22
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 6
9V-2818: 9.52mm Inner Diameter Rubber Grommet
9V-2818: 9.52mm Inner Diameter Rubber GrommetQuantity: 1
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 4
6V-9168: 11/16''-16 Hex Nut
6V-9168: 11/16''-16 Hex NutQuantity: 1
8T-0389: M10 x 1.5mm Hex Lock Nut
8T-0389: M10 x 1.5mm Hex Lock NutQuantity: 4
622-4333: Water Tank Cover Plate
622-4333: Water Tank Cover PlateQuantity: 1
637-2367: Water Tank Mounting Bracket
637-2367: Water Tank Mounting BracketQuantity: 2
166-2558: 1/4" Thread Quick Disconnect Coupling
166-2558: 1/4" Thread Quick Disconnect CouplingQuantity: 1
167-0608: Body Panel Bulk Seal
167-0608: Body Panel Bulk SealQuantity: 63
095-0912: CLIP
095-0912: CLIPQuantity: 4
347-4416: Straight Adapter
347-4416: Straight AdapterQuantity: 2
5P-8246: M14 ID Steel Hard Washer
5P-8246: M14 ID Steel Hard WasherQuantity: 2
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 13
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 13
208-8469: M6 x 1mm Hex Lock Nut
208-8469: M6 x 1mm Hex Lock NutQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 5
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 12
420-4978: Diesel Exhaust Fluid Tank Support Strap
420-4978: Diesel Exhaust Fluid Tank Support StrapQuantity: 2
659-8634: 2.5mm Thick Water Tank Mounting Bracket
659-8634: 2.5mm Thick Water Tank Mounting BracketQuantity: 1
356-6112: Lighting Wiring Harness
356-6112: Lighting Wiring HarnessQuantity: 1
5S-2403: Adapter-Straight
5S-2403: Adapter-StraightQuantity: 1
Showing 1 to 32 of 40Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 610-5876
Material: Acrylic Adhesive
View More
Compatible Models for part number 610-5876

COMPACT TRACK LOADER

285XE 285 275 265 255 275XE

SKID STEER LOADER

250 270 260 270XE

BROOM

BU115 BU121 BU118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert