Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws611-1069: M6 Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws611-1069: M6 Socket Head Bolt
611-1069: M6 Socket Head Bolt

Cat® M6 Steel Hexagonal Socket Head Bolt

Brand: Cat

Product Images
611-1069: M6 Socket Head Bolt
611-1069: M6 Socket Head Bolt
611-1069: M6 Socket Head Bolt
611-1069: M6 Socket Head Bolt
611-1069: M6 Socket Head Bolt

Cat® M6 Steel Hexagonal Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 611-1069

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Coating Fluid,Carbon Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Black Oxide
Bolt Length (in): 0.394
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M6
Bolt Length (mm): 10.0
Thread Size (dia x pitch) (mm): M6x1
Grip Length (in): 0.118
Grip Length (mm): 3.0
View More
Compatible Models for part number 611-1069

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced