Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home613-7404: Left Hand Lift Arm Hitch Link
Home613-7404: Left Hand Lift Arm Hitch Link
613-7404: Left Hand Lift Arm Hitch Link

Cat® Left Hand Lift Arm Hitch Link for Backhoe Loader, Overall L X W X H: 740 X 175 X 149mm

Brand: Cat

Product Images
613-7404: Left Hand Lift Arm Hitch Link
613-7404: Left Hand Lift Arm Hitch Link
613-7404: Left Hand Lift Arm Hitch Link
613-7404: Left Hand Lift Arm Hitch Link
613-7404: Left Hand Lift Arm Hitch Link

Cat® Left Hand Lift Arm Hitch Link for Backhoe Loader, Overall L X W X H: 740 X 175 X 149mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 613-7404

Units of Measure

USMetric
Bore Diameter (in): 1.14
Bore Diameter (mm): 29.0
Color: Medium Gloss Black,Black
Length (mm): 660.0
Material: Steel,Carbon Steel
Overall Height (in): 5.87
Overall Height (mm): 149.0
Thread Size (dia x pitch) (mm): M10 X 1.5 (2x)
Overall Length (in): 29.13
Overall Length (mm): 740.0
Overall Width (in): 6.87
Weight (kg): 19.06
Overall Width (mm): 175.0
Weight (lb): 42.02
View More
Compatible Models for part number 613-7404

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced