Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9466: Pin Kit - Steering Cylinder to Front Frame
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9466: Pin Kit - Steering Cylinder to Front Frame
614-9466: Pin Kit - Steering Cylinder to Front Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
614-9466: Pin Kit - Steering Cylinder to Front Frame
614-9466: Pin Kit - Steering Cylinder to Front Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

365-2565: M48 ID Steel Flat Washer
365-2565: M48 ID Steel Flat WasherQuantity: 2
8T-4192: M12-1.75 x 25mm Hex Head Bolt
8T-4192: M12-1.75 x 25mm Hex Head BoltQuantity: 1
1K-6985: Internal Retaining Ring
1K-6985: Internal Retaining RingQuantity: 2
364-8483: Bearing-Aligning
364-8483: Bearing-AligningQuantity: 1
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage PinQuantity: 1
2D-4867: 1/8" Straight Adapter
2D-4867: 1/8" Straight AdapterQuantity: 1
7G-8839: 13.50mm Internal Diameter Spacer
7G-8839: 13.50mm Internal Diameter SpacerQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 614-9466

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9466

We are still working on adding a specification for this part.

Compatible Models for part number 614-9466

WHEEL LOADER

966H 966G 972G II 950G 962H 972G 962G 962G II 966K 950H 972H 950K 972K 962K 966G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced