Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9472: Pin Kit - Steering Cylinder to Rear Frame
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
614-9472: Pin Kit - Steering Cylinder to Rear Frame
614-9472: Pin Kit - Steering Cylinder to Rear Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
614-9472: Pin Kit - Steering Cylinder to Rear Frame
614-9472: Pin Kit - Steering Cylinder to Rear Frame
614-9472: Pin Kit - Steering Cylinder to Rear Frame
614-9472: Pin Kit - Steering Cylinder to Rear Frame

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit covers the pin joint of the Steering Cylinder to the Rear Frame. This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below.

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit covers the pin joint of the Steering Cylinder to the Rear Frame. This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Loader
966H966G972G II950G962H972G962G962G II966K950H972H950K972K962K966G II966K XE950G II
View More
Wheel Loader
966H966G972G II950G962H972G962G962G II966K950H972H950K972K962K966G II966K XE950G II
Warranty Information
Return Policy
Parts included in this kit

No results available.

9M-1328: Self-Aligning Bearing
9M-1328: Self-Aligning BearingQuantity: 1
365-2574: 50.72mm Outside Diameter Linkage Pin
365-2574: 50.72mm Outside Diameter Linkage PinQuantity: 1
7G-8839: 13.50mm Internal Diameter Spacer
7G-8839: 13.50mm Internal Diameter SpacerQuantity: 1
2D-4867: 1/8" Straight Adapter
2D-4867: 1/8" Straight AdapterQuantity: 1
1K-6985: Internal Retaining Ring
1K-6985: Internal Retaining RingQuantity: 2
8T-4192: M12-1.75 x 25mm Hex Head Bolt
8T-4192: M12-1.75 x 25mm Hex Head BoltQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Description for part number 614-9472

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit covers the pin joint of the Steering Cylinder to the Rear Frame. This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below.

View More
Specifications for part number 614-9472

We are still working on adding a specification for this part.

Compatible Models for part number 614-9472

WHEEL LOADER

966H 966G 972G II 950G 962H 972G 962G 962G II 966K 950H 972H 950K 972K 962K 966G II 966K XE 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert