Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance614-9476: Pin Kit - Tilt Lever to Tilt Link
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
614-9476: Pin Kit - Tilt Lever to Tilt Link
614-9476: Pin Kit - Tilt Lever to Tilt Link

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
614-9476: Pin Kit - Tilt Lever to Tilt Link
614-9476: Pin Kit - Tilt Lever to Tilt Link
614-9476: Pin Kit - Tilt Lever to Tilt Link
614-9476: Pin Kit - Tilt Lever to Tilt Link

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1V-9148: Internal Diameter 76.48mm Sleeve Bearing
1V-9148: Internal Diameter 76.48mm Sleeve BearingQuantity: 1
8T-6430: M20-2.5 x 50mm Hex Head Bolt
8T-6430: M20-2.5 x 50mm Hex Head BoltQuantity: 1
312-1067: Linkage Pin
312-1067: Linkage PinQuantity: 1
574-0285: 20.50mm Internal Diameter Spacer
574-0285: 20.50mm Internal Diameter SpacerQuantity: 1
7K-9209: 76.20mm Shaft Diameter Rubber Lip Seal
7K-9209: 76.20mm Shaft Diameter Rubber Lip SealQuantity: 2
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Description for part number 614-9476

A convenient solution for linkage pin repairs. All the parts needed to fully update a pin joint in one location, at one time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.) This kit only contains parts for one pin joint, multiple kits are needed if replacing both right and left sides. Please see specific machine/prefix compatibility below. Description: Cat Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Attributes: Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.

View More
Specifications for part number 614-9476

Units of Measure

USMetric
Weight (kg): 11.55
Weight (lb): 25.47
View More
Compatible Models for part number 614-9476

WHEEL LOADER

980L 980K 980 980M 982XE 982 980G II 980XE 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert