Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies616-0732: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies616-0732: Link Assembly
616-0732: Link Assembly

Cat® Link Assembly GLT4, Press Fit Master, 51 Sections, PPR2, SALT, 260.35mm Track Pitch

Brand: Cat

Product Images
616-0732: Link Assembly
616-0732: Link Assembly
616-0732: Link Assembly
616-0732: Link Assembly
616-0732: Link Assembly

Cat® Link Assembly GLT4, Press Fit Master, 51 Sections, PPR2, SALT, 260.35mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 616-0732

Units of Measure

USMetric
Track Pitch (mm): 260.35
Track Pitch (in): 10.25
Link Inside Spread Sprocket (in): 4.787
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr2
Rail To Bushing OD (mm): 34.4
UC System: GD
Link Inside Spread Roller (in): 5.244
Rail To Bushing OD (in): 1.354
Shoe Bolt Hole Spacing B (mm): 184.15
Shoe Bolt Hole Spacing C (mm): 234.95
Link Inside Spread Roller (mm): 133.2
Shoe Bolt Hole Spacing A (in): 3
Link Height (mm): 151.6
Shoe Bolt Hole Spacing A (mm): 76.2
Number of Sections: 51
Link Outside Spread (in): 10.531
Bushing OD (in): 3.473
Shoe Bolt Hole Spacing B (in): 7.25
Bushing OD (mm): 88.22
Bolt Hole Diameter (in): 1.22
Grease Track Type: GLT4
Link Inside Spread Sprocket (mm): 121.6
Link Outside Spread (mm): 267.5
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 31
Master Link Type: Press Fit Master
Rail To Pin Boss OD (mm): 40.4
Rail To Pin Boss OD (in): 1.591
Track Bolt Thread: M30
Pin Length (in): 12.165
Shoe Bolt Hole Spacing C (in): 9.25
Link Height (in): 5.969
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M30
Pin Length (mm): 309
View More
Compatible Models for part number 616-0732

EXCAVATOR

390F 390F L 395

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced