Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity618-1784: LED Replacement Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit

Cat® LED Group Replacement Kit-Signal Lamp Assembly

Brand: Cat

Product Images
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit
618-1784: LED Replacement Kit

Cat® LED Group Replacement Kit-Signal Lamp Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® LED GP Replacement Kit is replacing the old halogen lamp kit of part number 415-1086 since old halogen lamp kit will be phased out. Cat® LED GP Replacement Kit provides superior performance with low power consumption and LED technology. It includes the functions of turn, stop and tail. It can meet the requirements of RoHs and CE.

Cat® LED GP Replacement Kit is replacing the old halogen lamp kit of part number 415-1086 since old halogen lamp kit will be phased out. Cat® LED GP Replacement Kit provides superior performance with low power consumption and LED technology. It includes the functions of turn, stop and tail. It can meet the requirements of RoHs and CE.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Industrial Tractor
HA771HA871TK381TK371
Integrated Toolcarrier
IT38HIT14GIT28GIT14G2
Truck
772G770G772G OEM770G OEM
Site Prep Tractor
2864C586C
Compact Wheel Loader
914G914G2
Wheel Loader
950GC924GZ950G II928H928G928HZ938H924H924G966H930G962H930H950H972H924HZ980H966 GC
View More
Industrial Tractor
HA771HA871TK381TK371
Warranty Information
Return Policy
Parts included in this kit

No results available.

618-7738: 3mm Thick Signal Lamp Mounting Bracket
618-7738: 3mm Thick Signal Lamp Mounting BracketQuantity: 1
615-3439: 24 Volts Load Resistor
615-3439: 24 Volts Load ResistorQuantity: 1
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 3
601-1587: 24V Rear Lighting Lamp
601-1587: 24V Rear Lighting LampQuantity: 1
603-1733: Rear Flood and Signal Lighting Mounting Bracket
603-1733: Rear Flood and Signal Lighting Mounting BracketQuantity: 1
618-1785: Light Emitting Diode Wiring Harness
618-1785: Light Emitting Diode Wiring HarnessQuantity: 1
618-7731: 3mm Thick Signal Lamp Mounting Plate
618-7731: 3mm Thick Signal Lamp Mounting PlateQuantity: 1
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex NutQuantity: 3
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 618-1784

Cat® LED GP Replacement Kit is replacing the old halogen lamp kit of part number 415-1086 since old halogen lamp kit will be phased out. Cat® LED GP Replacement Kit provides superior performance with low power consumption and LED technology. It includes the functions of turn, stop and tail. It can meet the requirements of RoHs and CE.

View More
Specifications for part number 618-1784

We are still working on adding a specification for this part.

Compatible Models for part number 618-1784

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

INTEGRATED TOOLCARRIER

IT38H IT14G IT28G IT14G2

TRUCK

772G 770G 772G OEM 770G OEM

SITE PREP TRACTOR

2864C 586C

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

950GC 924GZ 950G II 928H 928G 928HZ 938H 924H 924G 966H 930G 962H 930H 950H 972H 924HZ 980H 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert