Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance619-4526: Water Spray Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
619-4526: Water Spray Kit
619-4526: Water Spray Kit

Cat® Water Spray Kit disperses water for cooling or dust suppression purposes, enhancing equipment performance and safety

Brand: Cat

Product Images
619-4526: Water Spray Kit
619-4526: Water Spray Kit

Cat® Water Spray Kit disperses water for cooling or dust suppression purposes, enhancing equipment performance and safety

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 8
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle RetainerQuantity: 4
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 715
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 7
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 8
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
173-7554: NOZZLE
173-7554: NOZZLEQuantity: 4
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
173-7549: 1/4"x11/16" Water Spray Tee
173-7549: 1/4"x11/16" Water Spray TeeQuantity: 3
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow AdapterQuantity: 1
4K-8302: 15.88mm Minimum Internal Diameter Loop Clip
4K-8302: 15.88mm Minimum Internal Diameter Loop ClipQuantity: 3
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 4
619-4523: Water Spray Nozzle Support Bracket
619-4523: Water Spray Nozzle Support BracketQuantity: 4
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 4
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 3
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 619-4526
Material: Acrylic Adhesive
View More
Compatible Models for part number 619-4526

BROOM

BA118 BA121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert