Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves619-6458: Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves619-6458: Bearing
619-6458: Bearing

Cat® Bearing (Body Frame Assembly)

Brand: Cat

Product Images
619-6458: Bearing
619-6458: Bearing
619-6458: Bearing
619-6458: Bearing

Cat® Bearing (Body Frame Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 619-6458

Units of Measure

USMetric
Outer Diameter (mm): 245.0
Outer Diameter (in): 9.646
Inner Diameter (mm): 230.0
Inner Diameter (in): 9.055
Width (mm): 30.0
Width (in): 1.181
Material: Steel,Carbon Steel
Weight (kg): 1.42
Weight (lb): 3.131
View More
Compatible Models for part number 619-6458

MINI HYD EXCAVATOR

308 309

BACKHOE LOADER

428 444 434 432

COLD PLANER

PC35

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced