Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups620-6386: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups620-6386: Track Roller Group
620-6386: Track Roller Group

Cat® Track Roller Group High Temperature Application, SINGLE FLANGE, 247mm Tread Diameter, 326.16mm Mounting Width

Brand: Cat

Product Images
620-6386: Track Roller Group
620-6386: Track Roller Group
620-6386: Track Roller Group
620-6386: Track Roller Group
620-6386: Track Roller Group

Cat® Track Roller Group High Temperature Application, SINGLE FLANGE, 247mm Tread Diameter, 326.16mm Mounting Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 620-6386

A High Heat Single Flange Track Roller is designed to withstand extreme temperatures and harsh working environments. Its primary function is to provide support and guidance for the track while maintaining stable contact with the ground. The single flange design features a single side flange that helps prevent track misalignment.

Attributes:
• Single flange design for track alignment.
• Prolong track and undercarriage life.
• Reduces track wear and enhances stability.

Applications:
A High Heat Single Flange Track Roller guides the track and ensures stable movement even under severe conditions. By withstanding extreme temperatures and minimizing wear, they contribute to longevity, reliability, and efficiency.

View More
Specifications for part number 620-6386

Units of Measure

USMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 9.724
Mounting Width (in): 12.841
Application: High Temperature Application
Tread Diameter (mm): 247.0
UC System: HDXL,GD,HD
Shaft Length (in): 17.953
Shaft Length (mm): 456
Carrier Roller Compatible: No
Mounting Width (mm): 326.16
Outer Flange Diameter (mm): 275
Inside Spread (in): 3.622
Shaft OD (mm): 58
Shaft OD (in): 2.283
Outer Flange Diameter (in): 10.827
Inside Spread (mm): 92
View More
Compatible Models for part number 620-6386

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced