Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies620-8676: Elbow Pipe Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Assemblies620-8676: Elbow Pipe Assembly
620-8676: Elbow Pipe Assembly

Cat® Elbow Pipe Assembly Used In Pump Lines

Brand: Cat

Product Images
620-8676: Elbow Pipe Assembly
620-8676: Elbow Pipe Assembly
620-8676: Elbow Pipe Assembly
620-8676: Elbow Pipe Assembly
620-8676: Elbow Pipe Assembly

Cat® Elbow Pipe Assembly Used In Pump Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 620-8676

An Elbow Pipe is a pipe fitting that is used to change the direction of fluid flow in a pipeline. The angle of the Elbow Pipe is critical to the performance of the pump system, as it can affect the flow rate and pressure of the fluid.

Attributes:
• Able to withstand the pressure of 1470 Kpa
• Manufactured to precise specifications and are built for durability, reliability

Applications:
An Elbow Pipe is connected to the pump line and is designed to change the direction of fluid flow by a specified angle.

View More
Specifications for part number 620-8676

Units of Measure

USMetric
Weight (kg): 0.67
Overall Length (mm): 189.8
Overall Length (in): 7.48
Weight (lb): 1.49
Overall Height (mm): 98.3
Overall Height (in): 3.88
Overall Width (mm): 82.3
Overall Width (in): 3.25
Material: Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 620-8676

MINI HYD EXCAVATOR

303.5CR 304CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced