Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal
HomeUpgrade & Repair KitsRepair & Service KitsLinkage Pin Kits622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal
622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Product Images
622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal
622-1362: Bucket to Powerlink Pin Joint Kit-Cross Bolt-8mm Seal

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

099-0724: M14-2 x 145mm Hex Head Bolt
099-0724: M14-2 x 145mm Hex Head BoltQuantity: 1
096-4876: M14 x 2mm Hex Nut
096-4876: M14 x 2mm Hex NutQuantity: 2
248-7836: 61.80mm Shaft Rubber Long Lip Type Seal
248-7836: 61.80mm Shaft Rubber Long Lip Type SealQuantity: 2
229-1092: Sleeve Bearing
229-1092: Sleeve BearingQuantity: 2
086-0523: Bucket Linkage Pin
086-0523: Bucket Linkage PinQuantity: 1
367-8465: 9 x 96mm 78A HNBR O-Ring
367-8465: 9 x 96mm 78A HNBR O-RingQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 622-1362

We are still working on adding a specification for this part.

Compatible Models for part number 622-1362

EXCAVATOR

329E L 320E L 324E L 320C 320D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced