Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance623-4203: Dust Suppression Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
623-4203: Dust Suppression Kit
623-4203: Dust Suppression Kit

Cat® Dust Suppression Kit used for Pickup Broom

Brand: Cat

Product Images
623-4203: Dust Suppression Kit
623-4203: Dust Suppression Kit
623-4203: Dust Suppression Kit
623-4203: Dust Suppression Kit
623-4203: Dust Suppression Kit

Cat® Dust Suppression Kit used for Pickup Broom

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
173-7549: 1/4"x11/16" Water Spray Tee
173-7549: 1/4"x11/16" Water Spray TeeQuantity: 2
173-7551: 90 Degree Elbow Adapter
173-7551: 90 Degree Elbow AdapterQuantity: 2
256-9334: Broom Water Spray Nozzle
256-9334: Broom Water Spray NozzleQuantity: 4
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 8
5P-1442: 743 Fuel Tank Hose
5P-1442: 743 Fuel Tank HoseQuantity: 620
173-7553: 20.64mm Hexagonal Size Spray Nozzle Retainer
173-7553: 20.64mm Hexagonal Size Spray Nozzle RetainerQuantity: 4
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 10
609-8731: Mounting Bracket
609-8731: Mounting BracketQuantity: 4
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P ClipQuantity: 3
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
367-7331: Fuel Lines Tee Adapter
367-7331: Fuel Lines Tee AdapterQuantity: 1
8C-4985: Adapter-Straight
8C-4985: Adapter-StraightQuantity: 1
347-4416: Straight Adapter
347-4416: Straight AdapterQuantity: 1
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 8
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 623-4203
Material: Acrylic Adhesive
View More
Compatible Models for part number 623-4203

BROOM

BU115 BU121 BU118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert