Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components626-4191: Pilot Valve Group
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components626-4191: Pilot Valve Group
626-4191: Pilot Valve Group

Cat® Pilot Valve Group (Bank Valve Group)

Brand: Cat

Product Images
626-4191: Pilot Valve Group
626-4191: Pilot Valve Group
626-4191: Pilot Valve Group
626-4191: Pilot Valve Group
626-4191: Pilot Valve Group

Cat® Pilot Valve Group (Bank Valve Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 626-4191

Units of Measure

USMetric
Overall Length (mm): 116.0
Overall Length (in): 4.567
Overall Height (mm): 75.8
Overall Height (in): 2.984
Overall Width (mm): 38.5
Overall Width (in): 1.516
Material: Aluminum,Carbon Steel
View More
Compatible Models for part number 626-4191

BACKHOE

BH130

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced