Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves627-2304: Electronic Pressure Regulating Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Cartridge Valves627-2304: Electronic Pressure Regulating Valve
627-2304: Electronic Pressure Regulating Valve

Cat® Electronic Pressure Regulating Valve (EPRV) Solenoid Valve With Orifice

Brand: Cat

Product Images
627-2304: Electronic Pressure Regulating Valve
627-2304: Electronic Pressure Regulating Valve
627-2304: Electronic Pressure Regulating Valve
627-2304: Electronic Pressure Regulating Valve
627-2304: Electronic Pressure Regulating Valve

Cat® Electronic Pressure Regulating Valve (EPRV) Solenoid Valve With Orifice

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 627-2304

Units of Measure

USMetric
Distance Between Flange Holes (in): 1.58
Distance Between Flange Holes (mm): 40.2
Overall Length (in): 4.01
Overall Length (mm): 101.85
Material: Carbon Steel
View More
Compatible Models for part number 627-2304

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

548 FM528 LL 568 FM528 538 558

EXCAVATOR

320 326 GC 340 336 MHPU 320D L 323 GX 326 324 330 GC 325 322 323 336 GC 326GC M320GC FM558 FM538 320D 323 GC MH3040 323GC 323D3 330 320 GX 333 GC 340MHPU 320D3 336 333 320GX FM568 FM548 330GC 320 GC

MATERIAL HANDLER

MH3050 MH3250 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced