Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components628-1295: Manifold Valve Group
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components628-1295: Manifold Valve Group
628-1295: Manifold Valve Group

Cat® Manifold Valve Group (Bank Valve Group)

Brand: Cat

Product Images
628-1295: Manifold Valve Group
628-1295: Manifold Valve Group
628-1295: Manifold Valve Group
628-1295: Manifold Valve Group
628-1295: Manifold Valve Group

Cat® Manifold Valve Group (Bank Valve Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 628-1295

Description:
Cat® Manifold Valve Groups for use with the fluid lines that supply the hydraulic cylinders that powers machine implements. A hydraulic manifold is a circuit block that houses control and fluid flow valves. Cat Valves are designed to regulate, direct or control the flow of a fluid (gases, liquids, fluidized solids, or slurries) by opening, closing, or partially obstructing various passage ways.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 628-1295

Units of Measure

USMetric
Overall Length (mm): 280.0
Overall Length (in): 11.03
Overall Height (mm): 79.0
Overall Height (in): 3.12
Overall Width (mm): 154.0
Overall Width (in): 6.07
Thread Size (dia x pitch) (mm): M10 x 1.5 (3x)
Material: Ductile Iron Casting,Ductile (Spheroidal) Iron
Weight (kg): 13.8
Weight (lb): 30.43
View More
Compatible Models for part number 628-1295

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced