Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets630-9604: Cab Front Grill Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets630-9604: Cab Front Grill Mounting Plate
630-9604: Cab Front Grill Mounting Plate

Cat® Cab Front Grill Mounting Plate

Brand: Cat

Product Images
630-9604: Cab Front Grill Mounting Plate
630-9604: Cab Front Grill Mounting Plate
630-9604: Cab Front Grill Mounting Plate
630-9604: Cab Front Grill Mounting Plate
630-9604: Cab Front Grill Mounting Plate

Cat® Cab Front Grill Mounting Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 630-9604

Units of Measure

USMetric
Overall Length (mm): 160.0
Overall Length (in): 6.3
Overall Height (mm): 147.7
Overall Height (in): 5.81
Overall Width (mm): 49.6
Overall Width (in): 1.95
Material Thickness (mm): 3.0
Material Thickness (in): 0.12
Material: Carbon Steel,Alloy Mixed: Metal
Color: Medium Gloss Black
Weight (kg): 0.3
Weight (lb): 0.67
View More
Compatible Models for part number 630-9604

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 926 938 924

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced